TPS763-Q1

正在供货

具有使能功能的汽车类 150mA、10V、低压降稳压器

可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
TPS784-Q1 正在供货 具有高精度和使能功能的汽车类 300mA、低 IQ、高 PSRR LDO 稳压器 Lower dropout voltage

产品详情

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 7 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3, 5 Noise (µVrms) 140 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 193.9 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 7 Vout (min) (V) 1.2 Fixed output options (V) 1.6, 1.8, 2.5, 3, 3.3, 5 Noise (µVrms) 140 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 193.9 TI functional safety category Functional Safety-Capable Rating Automotive Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 PSRR at 100 KHz (dB) 42 Dropout voltage (Vdo) (typ) (mV) 300 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V,3.3 V, 3 V, 2.5 V, 1.8 V, 1.6 V, and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Overcurrent Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C3
  • 150-mA Low-Dropout Regulator
  • Output Voltage: 5 V,3.3 V, 3 V, 2.5 V, 1.8 V, 1.6 V, and Variable
  • Dropout Voltage, Typically 300 mV at 150 mA
  • Thermal Protection
  • Overcurrent Limitation
  • Less Than 2-µA Quiescent Current in Shutdown Mode
  • –40°C to 125°C Operating Junction Temperature Range
  • 5-Pin SOT-23 (DBV) Package

The TPS763xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx-Q1 series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333-Q1)—and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx-Q1 is offered in 1.6-V,1.8-V, 2.5-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

The TPS763xx-Q1 family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx-Q1 series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333-Q1)—and is directly proportional to the load current. Since the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current (0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx-Q1 also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx-Q1 is offered in 1.6-V,1.8-V, 2.5-V, 3-V, 3.3-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
TLV767-Q1 正在供货 提供可调节输出和固定输出的汽车类 1A、16V 正电压低压降线性稳压器 Alternative product with lower noise and wide input and output voltage range

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 5
类型 标题 下载最新的英语版本 日期
* 数据表 TPS763xx-Q1 Low-Power, 150-mA, Low-Dropout Linear Regulators 数据表 (Rev. B) PDF | HTML 2016年 3月 31日
应用手册 LDO 噪声揭秘 (Rev. B) PDF | HTML 英语版 (Rev.B) PDF | HTML 2020年 9月 16日
功能安全信息 TPS763xx-Q1 Functional Safety FIT Rate and Failure Mode Distribution 2019年 12月 17日
应用手册 LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 2017年 8月 9日
应用手册 简化的 LDO PSRR 测量 最新英语版本 (Rev.A) PDF | HTML 2010年 7月 28日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

DEM-SOT23LDO — 采用 5 条或 6 条引线 SOT23 (DBV) 封装与大多数正输出 LDO 稳压器兼容的 DEM-SOT23LDO

用户指南: PDF
TI.com 上无现货
参考设计

TIDA-01513 — 汽车类高电压和隔离泄漏测量参考设计

此参考设计功能旨在监控高压总线到机箱接地的隔离电阻。由于电池管理系统、牵引逆变器、直流/直流转换器、车载充电器和其他子系统在高电压(大于 60V)下运行,监控耦合器件和组件到机箱接地的高电压隔离能力是 HEV 和 EV 的必备功能。
设计指南: PDF
原理图: PDF
参考设计

PMP30921 — 4W 不连续导通模式初级侧调节反激式参考设计

这款具有三个额外隔离输出绕组的小型 4W 反激式转换器总共产生四个输出。通过初级绕组和辅助绕组之间 1:1 的绕组比,传统的 RCD 缓冲器可以用交流飞跨电容器取代,从而提供更高的效率和更低的 EMI。这需要超低漏电感。汽车类输入范围为 7V 至 42V 浪涌电压。三个输出由 LDO 进行后稳压,以改善线路、负载调节功能和电源纹波抑制 (PSRR)。

添加了差分输入滤波器来衰减传导辐射,肖特基整流器发挥反极性保护作用。对于所有多路输出初级侧调节方式,在辅助绕组无负载时使用通用控制器是交叉调节的一个限制。

测试报告: PDF
参考设计

TIDA-020018 — 适用于直流/直流和 OBC 应用的汽车类基于分流器的隔离式电流传感器参考设计

该参考设计展示的是适用于混合动力车辆和电动车辆的直流/直流转换器高侧初级电流感应和车载充电器 (OBC) 应用。使用隔离式分流方法进行电流感应有多种优点,包括高精度、线性和稳健性。然而,隔离式放大器的输入范围很大,会导致分流出现高功率耗散。为解决这一问题,该参考设计采用较低输入范围隔离放大器,在降低功率耗散的同时维持基于分流器方法的优势。
设计指南: PDF
原理图: PDF
参考设计

TIDA-020019 — 汽车隔离式 CAN 和电源前端参考设计

此参考设计演示了广泛应用于汽车环境且采用小型封装的增强型隔离式 CAN 通信。在混合动力车辆和电动车辆 (HEV/EV) 中,高电压网络会相对于机箱接地浮动。对于连接在高电压到低电压浮动系统之间的电源和通信通道,则需要使用隔离。本参考设计具有低传输延迟,可降低环路延迟并支持较高的 CAN 波特率。
设计指南: PDF
原理图: PDF
参考设计

TIDA-01255 — 汽车类增强型隔离 CAN 参考设计

本参考设计专为汽车环境中广泛使用的隔离式 CAN 通信而打造。在混合动力车辆和电动车辆 (HEV/EV) 中,高电压网络会相对于机箱接地浮动。对于连接在高电压到低电压浮动系统之间的电源和通信通道,则需要使用隔离。TIDA-01255 支持具有简单隔离式变压器驱动器来传输功率的应用。本参考设计具有低传输延迟,可降低环路延迟并支持较高的 CAN 波特率。
设计指南: PDF
原理图: PDF
参考设计

TIDA-00794 — 适用于 HEV/EV 牵引逆变器的 IGBT 模块的过热保护参考设计

TIDA-00794 参考设计是适用于 HEV/EV 牵引逆变器系统中 IGBT 热保护的温度传感解决方案。它通过 IGBT 模块内集成的 NTC 热敏电阻监测 IGBT 温度。一旦 NTC 热敏电阻温度升至编程的阈值以上,它就对 IGBT 栅极驱动器进行热关闭。该设计包含 IGBT 隔离栅极驱动器、高电压隔离、NTC 信号调节、负载电阻器和连接到 MSP430 的 I2C 接口,使设计系统可以在高额定功率下独立运行。
设计指南: PDF
原理图: PDF
封装 引脚 下载
SOT-23 (DBV) 5 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频