TPS65653Q1EVM 的特性
- Software controller
- USB-to-I²C interface supports 3.4 MHz clock rate on the I²C bus
- Versatile GUI: Output current measurement and status indicators
- Console application allows running scripts. Application can execute user specified scripts.
- Convenient test points for all I/O's
TPS65653Q1EVM 的说明
The TPS65653Q1EVM demonstrates the integrated circuit TPS65653-Q1 from Texas Instruments. The TPS65653-Q1 has two high-performance 4Mhz step-down converters designed to meet the power management requirements of automotive and industrial applications, including radar. The TPS65653-Q1 is capable of driving up to 3A+3A of load current with excellent combination of solution size and efficiency. The device is controlled via a PC and the supplied GUI.