TPS65281EVM 的特性
- Wide Input Voltage Range: 4.5 V to 18 V
- Maximum Continuous 3-A Output Current
- fSW = 600 kHz Buck
TPS65281EVM 的说明
The TPS65281EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the 3A, 4.5V to 18V input, Precision Adjustable, Current Limited Power Distribution Switch. The TPS65281 PMIC contains a buck converter and one power switch. The buck converter is designed to provide an adjustable output voltage with maximum 3-A continuous current. The power switch is designed to provide precise current limit programmable by an external resistor.