TPS65273VTEVM 的特性
- 4.5 V to 18 V Wide Input Voltage Range
- I2C Controlled
- 7-Bit VID Programmable
- Programmable Output Voltage from 0.68 V to 1.95 V with 10mV Steps for each Buck
TPS65273VTEVM 的说明
The Texas Instruments TPS65273VTEVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65273V Step-Down Converter. The TPS65273V is a monolithic dual synchronous buck converter with a wide 4.5V to 18V operating input voltage range that encompasses most intermediate bus voltage operating from a 5-, 9-, 12- or 15-V power bus or battery. The converter, which utilizes constant frequency peak current mode control, is designed to simplify its application, while giving the designer options to optimize usage for the target application.