TPS65140EVM-031 的特性
The development tool includes:
- A tested TPS65140EVM-031 evaluation module with TPS65140PWP IC
- A user's guide (SLVU104) that contains:
- Schematic
- Bill of materials
- Component placement
- Layout and setup of the EVM
- A datasheet of the TPS6514x device (SLVS497A)
TPS65140EVM-031 的说明
The TPS65140EVM-031 is an evaluation tool for the TPS6514x multi-channel power supply for TFT LCD displays. The evaluation module can accept input voltages in range of 2.7V to 5.8V and supplies 10V, -5V and 23V to power a TFT display. Other voltages can be adjusted by changing resistor feedback networks. Additionally, the TPS6510x provides a Power Good output and an integrated 3.3-V LDO controller.