TPS650732EVM-430 用于 TPS650732 5 通道电源管理 IC 的评估模块 angled board image

TPS650732EVM-430

用于 TPS650732 5 通道电源管理 IC 的评估模块

定价

数量 价格
+

TPS650732EVM-430 的特性

  • Li-Ion battery charger w/ power path management
  • AC input for up to 2000mA
  • USB input for up to 1300mA
  • up to 1.5A charge current
  • 3x up to 1.5A step-down converters
  • 2x 200mA LDOs
  • Touchscreen controller
  • Internal or external sequencing
  • I2C interface
  • WLED driver: 1x 10 LEDs or 2x 7 LEDs
  • 10Bit A/D converter
  • Reference voltage output: 2.25V at 1mA
  • Software drivers available

TPS650732EVM-430 的说明

The TPS650732EVM-430 evaluation module is a fully assembled and tested circuit for evaluating the TPS650732 5-Channel Power Management IC.

定价

数量 价格
+