TPS62684EVM-647 的特性
- Up to 5.5V Input Voltage Range
- 2.85V Output Voltage
- 1.6A Output Current
- 12 mm2 total solution size
TPS62684EVM-647 的说明
The TPS62684EVM-647 is designed to help the user easily evaluate and test the operation and functionality of the TPS62684. The EVM converts up to a 5.5-V input voltage to a 2.85-V regulated output voltage at up to 1.6A of output current. The TPS62684 supports a total solution size of 12 mm2.