TPS61050EVM-215 的特性
- Four Operational Modes
- Torch and Flash up to ILED = 1200 mA
- Voltage-Regulated Boost Converter: 4.5/5.0/5.25 V
- Shutdown: 0.3 μA (typ)
- Total Solution Circuit Area < 25 mm²
- Up to 96% Efficiency
- I²C-Compatible Interface up to 400 kbps
- Integrated LED Turn-On Safety Timer
- Zero Latency TX-Masking Input (TPS61050)
- Hardware Voltage Mode Selection Input (TPS61052)
- Integrated ADC for LED VF Monitoring
- Integrated Low Light Dimming Mode
- LED Disconnect During Shutdown
- Open/Shorted LED Protection
- Over-Temperature Protection
- Available in a 12-Pin NanoFree™ (CSP) and 10-Pin QFN Packaging
TPS61050EVM-215 的说明
The TPS61050EVM-215 is an evaluation module for the TPS61050 1.2 A High Power White LED Driver with I²C Compatible Interface. The TPS61050 is based on a high-frequency synchronous-boost topology with constant current sink to drive single white LEDs.