TPS56921EVM-188 的特性
- 500 kHz Fsw
- 4.5V to 17V input voltage range
- 1.1 V @ 9 A max output
- I2C interface
- Current mode control
TPS56921EVM-188 的说明
The Texas Instruments TPS56921EVM-188 evaluation module (EVM) helps designers evaluate the performance of the TPS56921 Synchronous Step-Down SWIFT™ Converter with VID Control. The EVM accepts a 4.5V to 17V input and delivers a 1.1V, 9A maximum output. An I2C interface is available for output voltage scaling.