TPS5430EVM-173 的特性
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Greater than 90% efficiency
- 2% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
TPS5430EVM-173 的说明
The TPS5430EVM-173 evaluation module allows the designer to evaluate the TPS5430 SWIFT DC/DC converter and is designed with external components to operate over a wide input voltage range. The input voltage range of this module is 9.0 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5430 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.