TPS54294EVM-057 的特性
- D-CAP2 Mode Control
- Synchronous Buck Converter
- Fixed SW Frequency: 700kHz
- Integrated High-Side and Low-Side FET
- Wide Vin1 Input Range: 4.5V - 18V (CH1)
- Wide Vin2 Input Range: 2.0V - 18V (CH2)
- Fixed Soft Start
- 2A / 2A Output Current
TPS54294EVM-057 的说明
The TPS54294EVM-057 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS54294 Dual 2A Output, Synchronous Step-Down SWIFT Converter. The EVM operates from a 4.5V to 18V input and generates output voltages of 1.5V and 3.3V with a switch current limit of 2A minimum.