主页 电源管理 直流/直流开关稳压器 降压稳压器 降压转换器(集成开关)

TPS54240-Q1

正在供货

具有 Eco-Mode™ 的汽车类 3.5V 至 42V、2.5A 降压转换器

可提供此产品的更新版本

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
LM76002-Q1 正在供货 3.5V 至 60V 3.5A/2.5A 同步稳压器 Wettable flank WQFN package and improved performance.

产品详情

Vin (min) (V) 3.5 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 39 Iout (max) (A) 2.5 Iq (typ) (mA) 0.138 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Automotive Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 100 Type Converter
Vin (min) (V) 3.5 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 39 Iout (max) (A) 2.5 Iq (typ) (mA) 0.138 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, Tracking, UVLO adjustable Operating temperature range (°C) -40 to 125 Rating Automotive Regulated outputs (#) 1 Control mode current mode Duty cycle (max) (%) 100 Type Converter
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating
      Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a
    Pulse-Skipping Eco-mode Control Scheme
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 PowerPAD Package
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • For SWIFT Documentation, See the TI Web site at http://www.ti.com/swift
  • Qualified for Automotive Applications
  • AEC Q100 Qualified With the Following Results:
    • Device Temperature Grade 1:
      –40°C to 125°C Ambient Operating
      Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C6
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads With a
    Pulse-Skipping Eco-mode Control Scheme
  • 138-µA Operating Quiescent Current
  • 1.3-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • UV and OV Power-Good Output
  • Adjustable UVLO Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • MSOP10 PowerPAD Package
  • Supported by SwitcherPro Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • For SWIFT Documentation, See the TI Web site at http://www.ti.com/swift

The TPS54240-Q1 device is a 42-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated-output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54240-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

The TPS54240-Q1 device is a 42-V, 2.5-A, step-down regulator with an integrated high-side MOSFET. Current-mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no-load, regulated-output supply current to 138 µA. Using the enable pin, shutdown supply current is reduced to 1.3 µA when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage start-up ramp is controlled by the slow-start pin that can also be configured for sequencing/tracking. An open-drain power-good signal indicates the output is within 94% to 107% of its nominal voltage.

A wide switching-frequency range allows efficiency and external component size to be optimized. Frequency foldback and thermal shutdown protects the part during an overload condition.

The TPS54240-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD package.

下载 观看带字幕的视频 视频

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 3.5 V to 42 V STEP DOWN SWIFT DC/DC CONVERTER WITH ECO-MODE 数据表 (Rev. B) 2013年 9月 5日
应用手册 Passing CISPR25 Radiated Emissions Using the TPS54160-Q1 (Rev. A) 2019年 5月 23日
应用手册 Understanding Eco-mode(TM) Operation 2016年 12月 5日
应用手册 Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 2015年 12月 8日
应用手册 TPS54xx0-Q1 and TPS57xx0-Q1 Pin Open and Short Test Results (Rev. B) 2015年 11月 3日
应用手册 Design Considerations for DC-DC Converters in Fast-Input Slew Rate Applications 2015年 3月 5日
EVM 用户指南 TPS54240EVM-605 2.5-A, SWIFT™ Regulator Evaluation Module 2010年 3月 9日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS54240EVM-605 — 2.5A SWIFT™ 转换器评估模块

TPS54240 dc/dc 转换器设计用于以 3.5V 至 40V 的输入电压提供 2.5A 的输出电流。用户指南的表 1 中列出了评估模块的额定输入电压和输出电流范围。此评估模块旨在演示使用 TPS54240 稳压器进行设计时可实现的小印制电路板面积。开关频率被内部设置为 500kHz 的额定频率。TPS54240 封装内部采用了高侧 MOSFET 以及栅极驱动器电路。MOSFET 的漏源电阻能使 TPS54240 实现高效率,并在高输出电流的情况下帮助保持低结温。补偿组件位于集成电路 (IC) 外部,而外部除法器能实现可调节的输出电压。此外,TPS54240 (...)
用户指南: PDF
TI.com 上无现货
仿真模型

TPS54240 PSpice Transient Model (Rev. A)

SLIM265A.ZIP (53 KB) - PSpice Model
仿真模型

TPS54240 TINA-TI Transient Reference Design

SLVM271.TSC (160 KB) - TINA-TI Reference Design
仿真模型

TPS54240 TINA-TI Transient Spice Model

SLVM272.ZIP (51 KB) - TINA-TI Spice Model
计算工具

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
支持的产品和硬件

支持的产品和硬件

产品
降压转换器(集成开关)
TPS54240-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、2.5A 降压转换器 TPS54260-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、2.5A 降压转换器 TPS57040-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、500mA 降压转换器 TPS57060-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、500mA 降压转换器 TPS57140-EP TPS57140-EP 具有 Eco-mode™ 控制方案的 1.5A、42V 直流/直流降压转换器 TPS57140-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 42V、1.5A 降压转换器 TPS57160-Q1 具有 Eco-Mode™ 的汽车类 3.5V 至 60V、1.5A 降压转换器
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
TIDA-00346 — 面向基于入门级 TDA3x SoC 的 ADAS 系统的成本优化型电源解决方案

TIDA-00346 设计为汽车先进驾驶员辅助系统 (ADAS) 应用中的典型入门级应用处理器提供电源轨。该设计使用多个单独的直流/直流电压稳压器以及负载开关和线性稳压器 (LDO) 提供用于处理片上系统 (SoC) 的内核和其他功能所需的固定电源电压。此外还实施了 DDR 内存电源和终端的电源轨以及 CAN 收发器。两个 LM3880 简单电源序列发生器分别提供加电和断电定序。此设计已针对汽车应用进行优化,可以在 4V 至 18V(瞬态高达 40V)的输入电压下工作。
测试报告: PDF
原理图: PDF
封装 引脚 下载
HVSSOP (DGQ) 10 查看选项
VSON (DRC) 10 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频