TPS5420EVM-175 的特性
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Low Rds(on) integrated MOSFET for greater than 90% efficiency
- 2% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
TPS5420EVM-175 的说明
The TPS5420EVM-175 evaluation module allows the designer to evaluate the TPS5420 SWIFT DC/DC converter optimized for small size. The input voltage range of this module is 10 V to 36 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU163) for more information. The TPS5420 is ideal for a wide range of consumer electronics and industrial applications with an input voltage requirement of 5.5 V to 36 V.