TPS40195EVM-001 的特性
- 8V to 20V Input Range
- 3.3V Fixed Output
- 20 ADC Steady State Output Current
- 300kHz Switching Frequency
- Two-Layer PCB with all Components on Top Side
- Convenient Test Points for Probing Switching Waveforms and Non-Invasive Loop Response Testing
TPS40195EVM-001 的说明
The TPS40195EVM evaluation module (EVM) is a synchronous buck converter providing a fixed 3.3V output at up to 20A from a 12V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start up. The module uses the TPS40195 Mid-Voltage SynchronousBuck Controller (TI Literature Number SLUS720).TPS40195EVM is designed to use a regulated 12V bus (8V to 20V) to produce a regulated 3.3V output at up to 20A of load current. TPS40195EVM is designed to demonstrate the TPS40195 in a typical 12V bus to low-voltage application while providing a number of test points to evaluate the performance of theTPS40195 in a given application.