TPS40075EVM-001 的特性
- 10 V to 14 V Input Range
- 1.5 V Fixed Output, Adjustable with Single Resistor
- 15 A DC Steady State Output Current
- 400 kHz Switching Frequency
- Single Main Switch MOSFET and Single Synchronous Rectifier MOSFET Single
- Component Side, Surface Mount Design on a 3" x 3" Evaluation Board
- Four Layer PCB with All Components on Top Sside
- Convenient Test Points for Probing Critical Waveforms and Non-Invasive Loop Response Testing
TPS40075EVM-001 的说明
The TPS40075EVM-001 evaluation module (EVM) is a synchronous buck converter providing a fixed1.5 V output at up to 15 A from a 12 V input bus. The EVM is designed to start up from a single supply, so no additional bias voltage is required for start-up. The module uses the TPS40075 High Frequency Synchronous BUCK Controller with Remote Sense and Enable.