TPS3847085EVM-577 的特性
- Ultra-Low Supply Current: 380nA
- Wide Supply Voltage Range: 4.5V to 18V
- High threshold accuracy : 2.5%
- Internal Hysteresis: 10%*Vt
- Push Pull output, 15ms delay timing
- Factory trimmed fixed voltage thresholds
- Temperature Range: -40C to +85C
- Packages: 2x2mm SON , SOT23
TPS3847085EVM-577 的说明
The TPS3847085EVM-577 is a fully assembled and tested Evaluation Module (EVM) for evaluating the TPS3847085 supervisor. The EVM circuit is configured to be a reference design for engineering applications. Connectors and test points are provided for convenience.