主页 电源管理 电源开关 电源多路复用器

TPS2115A

正在供货

具有手动和自动切换及状态输出功能的 2.8V 至 5.5V、84mΩ、1.25A 电源多路复用器

产品详情

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSON (DRB) 8 9 mm² 3 x 3
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 120 mΩ Typ (TPS2114A)
    • 84 mΩ Typ (TPS2115A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5-µA Typ
  • Low Operating Current: 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 120 mΩ Typ (TPS2114A)
    • 84 mΩ Typ (TPS2115A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage Range: 2.8 V to 5.5 V
  • Low Standby Current: 0.5-µA Typ
  • Low Operating Current: 55-µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Times Limit Inrush Current and Minimize Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Manual and Auto-Switching Operating Modes
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 TPS2117 正在供货 具有手动和优先级切换功能的 1.6V 至 5.5V、20mΩ、4A 低 IQ 电源多路复用器 Higher current and lower RON
功能与比较器件相似
TPS2116 正在供货 1.6V 至 5.5V、40mΩ、2.5A、低 IQ、优先级电源多路复用器 Optimized for low power diode ORing applications.
TPS2120 正在供货 支持无缝切换的 2.8V 至 22V、62mΩ、3A 电源多路复用器 This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 正在供货 支持无缝切换的 2.7V 至 22V、56mΩ、4.5A 电源多路复用器 This product has a higher voltage rating (2.7 V to 22 V) in a QFN package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 6
类型 标题 下载最新的英语版本 日期
* 数据表 Autoswitching Power MUX . 数据表 (Rev. F) 2012年 5月 2日
应用手册 电源多路复用器基础知识 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 8月 5日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
应用手册 Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
EVM 用户指南 Using the TPS211xADRB-EVM 2010年 3月 18日
EVM 用户指南 TPS211xAEVM User's Guide 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

EVMX777BG-01-00-00 — J6Entry、RSP 和 TDA2E-17 CPU 板评估模块

J6Entry、RSP 和 TDA2E-17 CPU 板 EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱以及 ADAS 应用的开发速度,并缩短其上市时间。CPU 板集成了并行摄像头接口、CAN、千兆位以太网、FPD-Link、USB3.0 和 HDMI 等主要外设。
评估板

EVMX777G-01-20-00 — J6Entry/RSP 信息娱乐(CPU + 显示屏 + JAMR3)评估模块

J6Entry/RSP EVM 是一种评估平台,用于加快信息娱乐系统、可重新配置的数字群集或集成数字化驾驶舱等应用的开发速度,并缩短其上市时间。

主 CPU 板集成了以太网或 HDMI 等主要外设,而信息娱乐应用子板 (JAMR3) 和 LCD/TS 子板将补充 CPU 板,从而提供完整的系统以快速开始评估和应用开发。

评估板

IWR6843LEVM — 适用于 IWR6843 60GHz 单芯片毫米波雷达传感器的评估模块

IWR6843L 评估模块 (EVM) 是一款易于使用的 60GHz 毫米波传感器评估平台,适用于具有基于 FR4 的天线的 IWR6843。IWR6843LEVM 可用于评估 IWR6843 和 IWR6443。该 EVM 可访问点云数据并通过 USB 接口供电。

IWR6843LEVM 支持直接连接到 MMWAVEICBOOST 和 DCA1000EVM 开发套件。IWR6843LEVM 包含开始为片上 C67x 数字信号处理器 (DSP) 内核、硬件加速器 (HWA) 和低功耗 ARM® Cortex®-R4F 控制器开发软件所需的一切资源。

IWR6843LEVM (...)

用户指南: PDF | HTML
TI.com 上无现货
评估板

TPS2115AEVM-581 — 用于 TPS2115ADRB 电源多路复用器的评估模块

TPS211xAEVM 是德州仪器 (TI) TPS211xA 系列双输入单输出电源多路复用器的评估模块。这些多路复用器可在两个电源(在 2.8V-5.5V 电压下运行,提供高达 1A 的电流)之间实现无缝转换。TPS211xA EVM-061 用于 TPS211xAPW 封装器件。TPS211xA EVM-581 用于 TPS211xADRB 封装器件,在本用户指南中有具体介绍,该指南还包含 EVM 原理图、电路板布局、物料清单和配置材料。EVM (...)

用户指南: PDF
TI.com 上无现货
仿真模型

TPS2115A IBIS Model

SBVM408.ZIP (20 KB) - IBIS Model
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
TIDA-010055 — TIDA-010055

该参考设计展示了适用于具有模拟输入/输出和通信模块的保护继电器的非隔离式电源架构,这些模块通过 5V、12V 或 24V 直流输入生成。为了生成电源,该设计针对尺寸和设计时间受限的应用使用带集成 FET 的直流/直流转换器和带集成电感器的电源模块,并针对需要低 EMI 和线性稳压器 (LDO) 以实现低纹波的应用采用 HotRod™ 封装类型。保护措施包括用于输入瞬态保护的平缓钳位 (...)
设计指南: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 8 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频