主页 电源管理 电源开关 电源多路复用器

TPS2113A

正在供货

具有自动切换和状态输出功能的 2.8V 至 5.5V、84mΩ、1.25A 电源多路复用器

产品详情

Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
Number of input channels 2 IN1, IN2 input voltage (min) (V) 2.8 IN1, IN2 input voltage (max) (V) 5.5 IN1 rDS(on) (typ) (mΩ) 84 IN2 rDS(on) (typ) (mΩ) 84 IN1 output current (max) (A) 1.25, 2 IN2 output current (max) (A) 1.25, 2 Rating Catalog Quiescent current (Iq) (µA) 0.5 Operating temperature range (°C) -40 to 85 FET Internal Imax (A) 1.25 Features Adjustable current limit, Inrush current control, Power good, Reverse current blocking, Thermal shutdown Device type Power muxes Function Power good signal, Reverse current blocking, Thermal shutdown
TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSON (DRB) 8 9 mm² 3 x 3
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 84 mΩ Typ (TPS2113A)
    • 120 mΩ Typ (TPS2112A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    • Limits Inrush Current
    • Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages
  • Two-Input, One-Output Power Multiplexer with Low rDS(on) Switches:
    • 84 mΩ Typ (TPS2113A)
    • 120 mΩ Typ (TPS2112A)
  • Reverse and Cross-Conduction Blocking
  • Wide Operating Voltage: 2.8 V to 5.5 V
  • Low Standby Current: 0.5 µA Typ
  • Low Operating Current: 55 µA Typ
  • Adjustable Current Limit
  • Controlled Output Voltage Transition Time:
    • Limits Inrush Current
    • Minimizes Output Voltage Hold-Up Capacitance
  • CMOS- and TTL-Compatible Control Inputs
  • Auto-Switching Operating Mode
  • Thermal Shutdown
  • Available in TSSOP-8 and 3-mm × 3-mm SON-8 Packages

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

The TPS211xA family of power multiplexers enables seamless transition between two power supplies (such as a battery and a wall adapter), each operating at 2.8 V to 5.5 V and delivering up to 2 A, depending on package. The TPS211xA family includes extensive protection circuitry, including user-programmable current limiting, thermal protection, inrush current control, seamless supply transition, cross-conduction blocking, and reverse-conduction blocking. These features greatly simplify designing power multiplexer applications.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同但引脚有所不同
全新 TPS2117 正在供货 具有手动和优先级切换功能的 1.6V 至 5.5V、20mΩ、4A 低 IQ 电源多路复用器 Higher current and lower RON
功能与比较器件相似
TPS2116 正在供货 1.6V 至 5.5V、40mΩ、2.5A、低 IQ、优先级电源多路复用器 Optimized for low power diode ORing applications.
TPS2120 正在供货 支持无缝切换的 2.8V 至 22V、62mΩ、3A 电源多路复用器 This product has a wider voltage support (2.7 V to 22 V) in a DSBGA package.
TPS2121 正在供货 支持无缝切换的 2.7V 至 22V、56mΩ、4.5A 电源多路复用器 This product has higher voltage rating (2.7 V to 22 V) in a QFN package.

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 7
类型 标题 下载最新的英语版本 日期
* 数据表 AUTO SWITCHING POWER MUX 数据表 (Rev. C) 2012年 5月 9日
应用手册 电源多路复用器基础知识 (Rev. A) PDF | HTML 英语版 (Rev.A) PDF | HTML 2021年 8月 5日
电子书 11 Ways to Protect Your Power Path 2019年 7月 3日
应用手册 Basics of Power Switches (Rev. A) PDF | HTML 2019年 4月 26日
技术文章 How energy harvesting can extend the life of your fault indicator on the grid PDF | HTML 2017年 10月 18日
EVM 用户指南 Using the TPS211xADRB-EVM 2010年 3月 18日
EVM 用户指南 TPS211xAEVM User's Guide 2004年 5月 12日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

TPS2113AEVM-581 — 用于 TPS2113ADRB 电源多路复用器的评估模块

TPS211xAEVM 是德州仪器 (TI) TPS211xA 系列双输入单输出电源多路复用器的评估模块。这些多路复用器可在两个电源(在 2.8V-5.5V 电压下运行,提供高达 1A 的电流)之间实现无缝转换。TPS211xA EVM-061 用于 TPS211xAPW 封装器件。TPS211xA EVM-581 用于 TPS211xADRB 封装器件,在本用户指南中有具体介绍,该指南还包含 EVM 原理图、电路板布局、物料清单和配置材料。EVM (...)
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
TIDA-00998 — 适用于高架故障指示灯的能量收集和故障指示灯子系统参考设计

此参考设计展示了多个架构,这些架构可利用从电流互感器 (CT) 或太阳能电池收集能量的二次电池或超级电容器来延长原电池寿命。利用高效的 LED 驱动器来驱动 LED 串联或并联灯串,以控制光亮强度,实现 360° 均匀一致的能见度,从而进行更好的电源管理。
设计指南: PDF
原理图: PDF
参考设计

PMP5722 — 单节电池电源解决方案参考设计

此参考设计展示了使用锂离子纽扣电池的完整单芯电池电源解决方案的功能和性能。它可通过外部适配器或 USB 端口供电。此板连接到计算机时,可在 GUI 上监控负载电流、充电状态以及关于电池的更多信息。
测试报告: PDF
原理图: PDF
封装 引脚 下载
TSSOP (PW) 8 查看选项
VSON (DRB) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

支持和培训

视频