TPA6304Q1EVM 2.1MHz 模拟输入 4 通道汽车 D 类音频放大器评估模块 angled board image

TPA6304Q1EVM

2.1MHz 模拟输入 4 通道汽车 D 类音频放大器评估模块

定价

数量 价格
+

TPA6304Q1EVM 的特性

  • 2.1-Mhz switching frequency
  • 4-channel Analog input Class-D automotive audio amplifier
  • 27-W/Ch at 10% THD+N into 4-Ω with a 14.4-V supply
  • 45-W/Ch at 10% THD+N into 2-Ω with a 14.4-V supply
  • I2C diagnostics and protection

TPA6304Q1EVM 的说明

The TPA6304-Q1 evaluation module showcases the industry's smallest 2.1-MHz 4-channel Analog Input Class-D Audio solution for Automotive Infotainment applications. TPA6304-Q1’s 2.1-MHz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4-V power supply. TPA6304-Q1’s wide supply voltage capabilities, from 4.5-V to 18-V, makes it ideal for head unit and external amplifier systems while delivering top-of-the-line performance during start-stop low voltage transient events. TPA6304-Q1 integrates I2C diagnostics and protection to match and surpass the highest standards for automotive quality and reliability. TPA6304-Q1 EVM features: USB and Analog Input options and On-board USB-I2C controller for GUI driven EVM evaluation.

定价

数量 价格
+