TPA2038D1YFFEVM 的特性
- Intuitive, easy to use evaluation module.
- RCA input jack to easily plug into music players.
- Output filter for AP measurements.
- Two gain settings, 6-dB and 12-dB.
TPA2038D1YFFEVM 的说明
The TPA2038D1EVM is an easy-to-use evaluation module which consists of a TPA2038D1device and all necessary components to evaluate it. The TPA2038D1 has two gain settings, 6-dB or 12-dB of gain, set by a jumper on the EVM. It is a low-power Class-D audio power amplifier capable of delivering 1.46W into 8 Ω and 2.57W into 4 Ω at 1% THD+N (YFF package).