TPA2010D1EVM 的特性
- Includes a 1.45mm x 1.45mm NanoFree WSCP IC
- Single channel, fully-differential, bridge-tied load (BTL) amplifier
- 2.5-W Output Power Into 4-Ohms at 5 V, BTL
- Wide Supply Voltage Range (2.5 V to 5.5V)
- Internal depop and quick start-up circuitry
- Internal thermal and short-circuit protection
- Module gain is set at 5V/V
- Completely Pb Free
TPA2010D1EVM 的说明
The TPA2010D1 EVM is a Pb-free, highly-efficient, filter-free mono audio power amplifier evaluation module. It consists of the TI TPA2010D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).