TMP116EVM 的特性
- Provides GUI for simple and fast setup
- Perforated PCB allows sensor to be placed in user’s system
- Up to 0.1°C accuracy with 0.0078°C resolution (16-bit)
TMP116EVM 的说明
The TMP116 devices are a family of high-precision digital temperature sensors with integrated EEPROM. The TMP116 family provides up to ±0.1°C accuracy over the 20°C to 42°C range, and 0.2°C accuracy over the 0°C to 85°C range with 16-bit resolution. The TMP116EVM evaluation module (EVM) provides the user a simple way to get started with TMP116 family. The EVM features a perforation that allows the temperature sensor to be placed away from the MSP430 for remote temperature measurements.