TMDSCNCD28069 的特性
TMS320F28069 "Piccolo" Microcontroller controlCARD
VisSim/ECD
Piccolo F2806x evaluation tools feature a full version of VisSim/ Embedded Controls Developer v8.0 free for two months after activation.
Vissim/Embedded Controls Developer is model based development software for TI DSP and microprocessors. VisSim/ECD generates highly efficient code from intuitive block diagrams. VisSim's model based paradigm greatly speeds embedded systems development.
For more information on VisSim/ECD with piccolo, visit VisSim/ECD for TI Piccolo.
- Small form factor - 9cm x 2.5cm
- Standard 100-pin DIMM interface
- F28x analog I/O, digital I/O and JTAG signals at DIMM interface
- Single 5V power rail for full operation
- JTAG emulator required for debug. Sold separately (some development kits have on-board JTAG emulation)
VisSim/ECD
Piccolo F2806x evaluation tools feature a full version of VisSim/ Embedded Controls Developer v8.0 free for two months after activation.
Vissim/Embedded Controls Developer is model based development software for TI DSP and microprocessors. VisSim/ECD generates highly efficient code from intuitive block diagrams. VisSim's model based paradigm greatly speeds embedded systems development.
For more information on VisSim/ECD with piccolo, visit VisSim/ECD for TI Piccolo.
TMDSCNCD28069 的说明
The C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.
All software, documentation, and hardware documents can be accessed by installing controlSUITE.