TLK110CUSEVM 的特性
- Industrial temperatures (-40°C to 85°C)
- Industrial temperature external magnetics
- Control and status:
- Configurable 8 PHY Addresses – 01h (default) or any other address between 00h - 07h using jumpers
- 8 LEDs – 2 power, 6 status LEDs (speed, link, and active data)
- Strap options:
- MII/RMII jumper (MII disable)
- Resistor / Jumper strapping options:
- Configurable PHY addresses 08h - 31h
- CFG_ANEG_MODE
- CFG_ANAEG_SPD_0 ,1
- CFG_CROSSOVER
- RESET _N jumper
- Connections for the following interfaces:
- MII connector
- RJ-45 connector
- Single sided component placement
- On-board clock – crystal/oscillator dual footprint
- On-board power supplied by MII connector only, resistors to configure 5V or 3.3V operation
TLK110CUSEVM 的说明
The TLK110CUSEVM provides a platform that allows the users to easily evaluate, design and market systems containing the TLK110 device.