THS7303EVM 的特性
- Configured with 75 ohms input/output impedance
- I²C Interface
- Single Supply: 2.7V to 5V
- Decoupling capacitors
- Connectors: Vs+, GND, INPUT, OUTPUT and test points
- Input and Output signals are via RCA and BNC connectors
THS7303EVM 的说明
THS7303EVM is an evaluation Module for the PW (20 pin TSSOP) package.
The THS7303EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.
The THS7303 evaluation module (EVM) User's Guide is included within the Datasheet.