THS4281EVM 的特性
- Very Low Quiescent Current
- Adjustable for inverting and non-inverting gain configurations
- SMA connectors on input and output ports
- 50 ohm input and output impedance matching
- Supply voltage range:
- Single - 2.7 V to 15 V
- Dual - ±1.35-V to ±7.5-V
- Power supply via banana jack connectors
- Ferrite beads on the supply connections
- Decoupling capacitors
THS4281EVM 的说明
The THS4281 evaluation module (EVM) User's Guide is included within the Datasheet.
The THS4281EVM provides a platform for evaluating the THS4281 dual, very low-power, high-speed, rail-to-rail input and output, voltage-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM.
Applications:
- Portable/Battery-Powered Applications
- High Channel Count Systems
- ADC Buffer
- Active Filters
- Current Sensing