THS3001EVM 的特性
THS3001 operational amplifier EVM features include:
- High Bandwidth — 340 MHz, –3 dB at ±15 VCC & Gain = 2
- ±5-V to ±15-V Operation
- 6.2 mA Supply Current
- 100 mA Ouput Drive
- Inverting and Noninverting Single-Ended Inputs
- Inputs and Outputs Standard SMA Miniature RF Connectors
THS3001EVM 的说明
TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The TI THS3001 high-speed current-feedback operational amplifier EVM is a complete high-speed amplifier circuit. It consisits of the TI THS3001 high-speed current-feedback operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and ourputs and is completely assembled, fully-tested, and ready to use - just connect the power, a signal source, and a load (if desired).