SN74LVC1G17-Q1
- Qualified for Automotive Applications
- Supports 5-V VCC operation
- Inputs accept voltages to 5.5 V
- Max tpd of 8 ns at 3.3 V
- Low power consumption, 20-µA Max ICC
- ±24-mA Output drive at 3.3 V
- Ioff Supports live insertion, partial-power-down mode, and back-drive protection
- ESD protection exceeds JEDEC JS-001
- 2000-V Human-body model
- 1000-V Charged-device model
This single Schmitt-trigger buffer is designed for
1.65-V to 5.5-V VCC operation.
The SN74LVC1G17-Q1 device contains one buffer and performs the Boolean function Y = A.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G17-Q1 is available in a variety of packages.
您可能感兴趣的相似产品
功能与比较器件相同且具有相同引脚
技术文档
未找到结果。请清除搜索并重试。
查看全部 33 设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
评估板
5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块
灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
参考设计
TIDA-080004 — 适用于增强现实抬头显示的电子和 LED 驱动器参考设计
This reference design provides an electronics subsystem designed to drive an automotive augmented reality (AR) head-up display (HUD). DLP® technology enables bright, crisp, highly saturated head-up displays that project critical driving information onto the windshield of the car, reducing (...)
封装 | 引脚 | 下载 |
---|---|---|
SOT-23 (DBV) | 5 | 查看选项 |
SOT-SC70 (DCK) | 5 | 查看选项 |
USON (DRY) | 6 | 查看选项 |
订购和质量
包含信息:
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
包含信息:
- 制造厂地点
- 封装厂地点