可提供此产品的更新版本

open-in-new 比较替代产品
功能优于比较器件,可直接替换
SN74AXC2T45 正在供货 具有可配置电压转换的双位双电源总线收发器 Pin-to-pin upgrade with a wider voltage range and improved performance

产品详情

Technology family AVC Applications I2S Bits (#) 2 High input voltage (min) (V) 0.78 High input voltage (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Data rate (max) (Mbps) 500 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 20 Features Overvoltage tolerant inputs, Partial power down (Ioff) Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AVC Applications I2S Bits (#) 2 High input voltage (min) (V) 0.78 High input voltage (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Data rate (max) (Mbps) 500 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 20 Features Overvoltage tolerant inputs, Partial power down (Ioff) Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 8 2.8125 mm² 2.25 x 1.25 SSOP (DCT) 8 11.8 mm² 2.95 x 4 VSSOP (DCU) 8 6.2 mm² 2 x 3.1
  • Available in the Texas Instruments NanoFree™ Package
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • Dual Supply Rail Design
  • I/Os Are 4.6-V Over Voltage Tolerant
  • Ioff Supports Partial-Power-Down Mode Operation
  • Max Data Rates
    • 500 Mbps (1.8 V to 3.3 V)
    • 320 Mbps (<1.8 V to 3.3 V )
    • 320 Mbps (Level-Shifting to 2.5 V or 1.8 V)
    • 280 Mbps (Level-Shifting to 1.5 V)
    • 240 Mbps (Level-Shifting to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
  • Available in the Texas Instruments NanoFree™ Package
  • VCC Isolation Feature: If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • Dual Supply Rail Design
  • I/Os Are 4.6-V Over Voltage Tolerant
  • Ioff Supports Partial-Power-Down Mode Operation
  • Max Data Rates
    • 500 Mbps (1.8 V to 3.3 V)
    • 320 Mbps (<1.8 V to 3.3 V )
    • 320 Mbps (Level-Shifting to 2.5 V or 1.8 V)
    • 280 Mbps (Level-Shifting to 1.5 V)
    • 240 Mbps (Level-Shifting to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22

This 2-bit non-inverting bus transceiver uses two separate configurable power-supply rails. The A ports are designed to track VCCA and accepts any supply voltage from 1.2 V to 3.6 V. The B ports are designed to track VCCB and accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation and level-shifting between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR pin) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess leakage current on the internal CMOS structure.

This 2-bit non-inverting bus transceiver uses two separate configurable power-supply rails. The A ports are designed to track VCCA and accepts any supply voltage from 1.2 V to 3.6 V. The B ports are designed to track VCCB and accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation and level-shifting between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V voltage nodes.

The SN74AVC2T45 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR pin) input activate either the B-port outputs or the A-port outputs. The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess leakage current on the internal CMOS structure.

下载 观看带字幕的视频 视频

您可能感兴趣的相似产品

open-in-new 比较替代产品
功能与比较器件相同且具有相同引脚
TXU0102 正在供货 通道方向相同的双通道固定方向电平转换器 2 channel fixed direction level translator
TXU0202 正在供货 通道方向相反的双通道固定方向电平转换器 2 channel fixed direction level translator

技术文档

star =有关此产品的 TI 精选热门文档
未找到结果。请清除搜索并重试。
查看全部 18
类型 标题 下载最新的英语版本 日期
* 数据表 SN74AVC2T45 2-Bit, Dual Supply, Bus Transceiver With Configurable Level-Shifting and Translation 数据表 (Rev. L) PDF | HTML 2017年 5月 18日
应用简报 利用 TI 的双封装技术确保您的电平转换器设计适应未来需求 PDF | HTML 英语版 PDF | HTML 2023年 9月 6日
EVM 用户指南 AVCLVCDIRCNTRL-EVM 评估模块 (Rev. B) PDF | HTML 英语版 (Rev.B) 2021年 8月 17日
选择指南 Voltage Translation Buying Guide (Rev. A) 2021年 4月 15日
EVM 用户指南 SN74AXC2T-SMALLPKGEVM Evaluation module user's guide 2019年 6月 4日
选择指南 Logic Guide (Rev. AB) 2017年 6月 12日
应用手册 Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 2015年 12月 2日
应用手册 Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 2015年 4月 30日
选择指南 逻辑器件指南 2014 (Rev. AA) 最新英语版本 (Rev.AB) 2014年 11月 17日
用户指南 LOGIC Pocket Data Book (Rev. B) 2007年 1月 16日
应用手册 选择正确的电平转换解决方案 (Rev. A) 英语版 (Rev.A) 2006年 3月 23日
应用手册 Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 2004年 7月 8日
更多文献资料 LCD Module Interface Application Clip 2003年 5月 9日
用户指南 AVC Advanced Very-Low-Voltage CMOS Logic Data Book, March 2000 (Rev. C) 2002年 8月 20日
更多文献资料 Standard Linear & Logic for PCs, Servers & Motherboards 2002年 6月 13日
应用手册 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 2002年 5月 22日
应用手册 Dynamic Output Control (DOC) Circuitry Technology And Applications (Rev. B) 1999年 7月 7日
应用手册 AVC Logic Family Technology and Applications (Rev. A) 1998年 8月 26日

设计和开发

如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

评估板

5-8-LOGIC-EVM — 支持 5 至 8 引脚 DCK、DCT、DCU、DRL 和 DBV 封装的通用逻辑评估模块

灵活的 EVM 设计用于支持具有 5 至 8 引脚数且采用 DCK、DCT、DCU、DRL 或 DBV 封装的任何器件。
用户指南: PDF
TI.com 上无现货
评估板

AVCLVCDIRCNTRL-EVM — 适用于方向控制双向转换器件、支持 AVC 和 LVC 的通用 EVM

该通用 EVM 旨在支持 1、2、4 和 8 通道 LVC 和 AVC 方向控制转换器件。它还以相同数量的通道支持总线保持和汽车 Q1 器件。AVC 是低电压转换器件,具有 12mA 的较低驱动强度。LVC 是 1.65 至 5.5V 的较高电压转换器件,具有 32mA 的较高驱动强度。

用户指南: PDF | HTML
英语版 (Rev.B): PDF | HTML
TI.com 上无现货
评估板

AXC2T-SMALLPKGEVM — AXC2T-SMALLPKGEVM

This EVM is designed to support DTM and RSW packages for the AXC and LVC family of DIR controlled bidirectional devices. The AXC and AVC devices belong to the low voltage direction controlled translation family with operating voltage from 0.65V to 3.6V (AXC) and 1.2 to 3.6 (AVC) with 12mA of drive (...)
用户指南: PDF
TI.com 上无现货
驱动程序或库

CC256XMS432BTBLESW — 基于 MSP432 MCU 的 TI 双模蓝牙协议栈

TI’s Dual-mode Bluetooth stack on MSP432 MCUs software for Bluetooth + Bluetooth Low Energy enables the MSP432 MCU and is comprised of Single Mode and Dual-mode offerings implementing the Bluetooth 4.0 specification. The Bluetooth stack is fully qualified (QDID 69887 and QDID 69886), provides (...)
用户指南: PDF
仿真模型

SN74AVC2T45 IBIS Model (Rev. B)

SCEM431B.ZIP (122 KB) - IBIS Model
参考设计

TIDC-CC3200-VIDEO — 通过 Wi-Fi 实现视频/音频流传输的 SimpleLink™ CC32xx-OV788 参考设计

通过该设计,OV788 超低功率视频压缩芯片用户可轻松实现通过 Wi-Fi® 传输音频和视频数据的实时流功能。它在 SimpleLink™ CC3200 Wi-Fi 无线微控制器上展示了可支持 RTP 视频流和 Wi-Fi 连接的单芯片实施,通过来自本地网络中任意智能手机、平板电脑或计算机的 802.11 b/g/n 网络进行数据传输。此设计实施充分利用 CC3200 Internet-on-a-chip™ 解决方案容易调试至 Wi-Fi 网络和高级低功耗模式的优势,非常适合各种物联网 (IoT) 应用,例如智能家居中的电池供电入侵摄像机、门锁、可视门铃和 (...)
设计指南: PDF
原理图: PDF
参考设计

DLP4500-C350REF — DLP 0.45 WXGA 芯片组参考设计

该参考设计采用 DLP® 0.45 英寸 WXGA 芯片组并应用于 DLP® LightCrafter™ 4500 评估模块 (EVM) 中,能够灵活控制工业、医疗和科学应用领域中的高分辨率精确图形。借助基于 USB 的免费 GUI 和 API,开发人员可轻松将 TI 的创新型数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设相集成,以打造与众不同的 3D 机器视觉系统、3D 打印机和扩增实境显示器。



 

 

测试报告: PDF
原理图: PDF
参考设计

TIDA-00254 — 面向 3D 机器视觉应用并采用 DLP 技术的精确点云生成

3D 机器视觉参考设计采用德州仪器 (TI) 的 DLP 软件开发套件 (SDK),使得开发人员可以通过将 TI 的数字微镜器件 (DMD) 技术与摄像头、传感器、电机和其他外设集成来轻松构建 3D 点云。高度差异化 3D 机器视觉系统利用 DLP® LightCrafter™ 4500 估模块 (EVM)(采用 DLP® 0.45 英寸 WXGA 芯片组),能够灵活控制工业、医疗和安全应用的高分辨率精确图形。
测试报告: PDF
原理图: PDF
封装 引脚 下载
DSBGA (YZP) 8 查看选项
SSOP (DCT) 8 查看选项
VSSOP (DCU) 8 查看选项

订购和质量

包含信息:
  • RoHS
  • REACH
  • 器件标识
  • 引脚镀层/焊球材料
  • MSL 等级/回流焊峰值温度
  • MTBF/时基故障估算
  • 材料成分
  • 鉴定摘要
  • 持续可靠性监测
包含信息:
  • 制造厂地点
  • 封装厂地点

支持和培训

视频