返回页首

产品详细信息

参数

PGA/VGA PGA Number of channels (#) 2 Vs (Max) (V) 5 Vs (Min) (V) 2.7 Slew rate (Typ) (V/us) 0.5 Operating temperature range (C) -40 to 125 open-in-new 查找其它 可编程变量增益放大器 (PGA/VGA)

封装|引脚|尺寸

TSSOP (PW) 16 22 mm² 5 x 4.4 open-in-new 查找其它 可编程变量增益放大器 (PGA/VGA)

特性

  • Complete Bridge Sensor Conditioner
  • Voltage Output: Ratiometric or Absolute
  • Digital Cal: No Potentiometers/Sensor Trims
  • Sensor Error Compensation
    • Span, Offset, and Temperature Drifts
  • Low Error, Time-Stable
  • Sensor Linearization Circuitry
  • Temperature Sense: Internal or External
  • Calibration Lookup Table Logic
    • Uses External EEPROM (SOT23-5)
  • Over/Under-Scale Limiting
  • Sensor Fault Detection
  • +2.7V TO +5.5V Operation
  • –40°C to +125°C Operation
  • Small TSSOP-16 Package
  • APPLICATIONS
    • Bridge Sensors
    • Remote 4-20mA Transmitters
    • Strain, Load, and Weigh Scales
    • Automotive Sensors
  • APPLICATIONS
    • Hardware Designer’s Kit (PGA309EVM)
      • Temperature Eval of PGA309 + Sensor
      • Full Programming of PGA309
      • Sensor Compensation Analysis Tool
  • All other trademarks are the property of their respective owners.

    open-in-new 查找其它 可编程变量增益放大器 (PGA/VGA)

    描述

    The PGA309 is a programmable analog signal conditioner designed for bridge sensors. The analog signal path amplifies the sensor signal and provides digital calibration for zero, span, zero drift, span drift, and sensor linearization errors with applied stress (pressure, strain, etc.). The calibration is done via a One-Wire digital serial interface or through a Two-Wire industry-standard connection. The calibration parameters are stored in external nonvolatile memory (typically SOT23-5) to eliminate manual trimming and achieve long-term stability.

    The all-analog signal path contains a 2x2 input multiplexer (mux), auto-zero programmable-gain instrumentation amplifier, linearization circuit, voltage reference, internal oscillator, control logic, and an output amplifier. Programmable level shifting compensates for sensor dc offsets.

    The core of the PGA309 is the precision, low-drift, no 1/f noise Front-End PGA (Programmable Gain Amplifier). The overall gain of the Front-End PGA + Output Amplifier can be adjusted from 2.7V/V to 1152V/V. The polarity of the inputs can be switched through the input mux to accommodate sensors with unknown polarity output. The Fault Monitor circuit detects and signals sensor burnout, overload, and system fault conditions.

    For detailed application information, see the PGA309 User's Guide (SBOU024) available for download at www.ti.com.

    open-in-new 查找其它 可编程变量增益放大器 (PGA/VGA)
    下载

    技术文档

    = 特色
    未找到结果。请清除搜索,并重试。 查看所有 20
    类型 标题 下载最新的英文版本 发布
    * 数据表 Voltage Output Programmable Sensor Conditioner 数据表 2011年 1月 14日
    * 用户指南 PGA309 User's Guide 2011年 1月 13日
    应用手册 适用于 PLC 设备的多通道模拟输入模块 下载英文版本 2019年 4月 4日
    应用手册 How to Select an Amplifier for Pressure Transmitter Applications 2017年 10月 27日
    用户指南 Multi-Cal-System User's Guide 2016年 9月 15日
    用户指南 PGA309EVM-USB User Guide 2016年 8月 31日
    应用手册 Ratiometric measurement in the context of LVDT-sensor signal conditioning 2016年 7月 21日
    技术文章 Industrial DACs: How to protect 2-wire transmitters 2015年 2月 20日
    应用手册 电阻温度检测器的模拟线性化 下载英文版本 2012年 1月 13日
    应用手册 2011 年第 4 期模拟应用学报 2011年 11月 9日
    用户指南 Multi-Cal-PGA309 System User Guide 2011年 4月 27日
    用户指南 Multi-Cal-Master User's Guide 2010年 8月 22日
    用户指南 Multi-Cal-Test Users Guide 2010年 8月 22日
    应用手册 所选封装材料的热学和电学性质 2008年 10月 16日
    应用手册 Using the XTR115 with the PGA309 to Generate 4mA to 20mA Output 2006年 4月 20日
    应用手册 PGA309 Quick Start System Reference Guide 2006年 1月 13日
    应用手册 PGA309 Noise Filtering 2005年 11月 28日
    应用手册 Practical Technique for Minimizing the Number of Measurements in Sensor Signal 2005年 6月 28日
    应用手册 PGA309 Microcontroller Application 2005年 6月 7日
    用户指南 Using PGA309 for Sensor Compensation 2004年 3月 11日

    设计与开发

    有关其他条款或所需资源,请点击下面的任何链接来查看详情页面。

    硬件开发

    评估板 下载
    document-generic 用户指南
    $999.00
    说明

    Multi-Cal-System 是 EVM 和配件系统,可用于校准多个 PGA308 传感器模块。Multi-Cal-System 可配置为同时校准 8 至 64 个 PGA308。Multi-Cal-System 的关键组件是 Multi-Cal-System 入门套件。此套件包含:

    • (1) Multi-Cal-Master 板
    • (2) Multi-Cal-Test 板
    • (1) Multi-Cal-Interface 板
    • (2) Multi-Cal-Interface 电缆
    • (1) Multi-Cal-Power 电缆

    其他所有必需组件:USB-DAQ 平台、软件光盘、壁挂电源、USB 和零调制解调器电缆、其它硬件。

    特性
    • 高准确度
    • 可升级 - 升级到一次添加 8 个通道。
    • 同时校准多达 64 个 PGA308。
    • 比其他同类系统成本更低
    • 灵活 - 只购买您需要的组件。
    • 针对您的应用轻松修改。
    评估板 下载
    PGA309 评估模块
    PGA309EVM-USB
    document-generic 用户指南
    $199.00
    说明

    PGA309EVM-USB 主要硬件由 2 块电路板、PGA309 测试板和 USB DAQ 平台组成。PGA309 测试板包含 PGA309、用于外部连接的端子台、用于器件配置的多个跳线设置以及支持电路。PGA309 测试板可在您进行原型设计前对您的设计进行全面测试。USB DAQ 平台包含一个具有内置 USB 接口的 8052 微处理器。此微处理器生成与 PGA309 进行通信所需的 1 线信号。USB DAQ 平台还包含 3V/5V 可编程线性稳压器、电源控制开关、通用数字 I/O、DAC 输出和 A/D 输入。该软件是基于 windows 的图形软件,它允许用户与 PGA309 进行通信并对其进行配置。它提供基于方框图和寄存器的器件描述。自动校准功能支持对桥传感器温度进行全面校准。内置传感器仿真器能让您在连接实用传感器之前使用仿真传感器进行校准。传感器仿真简化了传感器模块的学习和测试过程。

    评估板 下载
    SensorEmulatorEVM 评估模块
    SENSOREMULATOREVM
    $199.00
    说明

    The SensorEmulatorEVM provides a complete system for strain and temperature emulation of voltage-excited bridge sensors. The SensorEmulatorEVM uses rotary selector switches and potentiometers to emulate the operation of a voltage-excited Wheatstone resistive bridge sensor at discrete operating (...)

    特性
    • Complete Strain and Temperature Emulation of Voltage-Excited Bridge Sensors
    • Simplifies Development of Voltage-Excitation Bridge Sensor Signal Conditioning Systems
    • Provides 11 Different Emulated Sensor Output Conditions
      • Cold Temperature: 0%, 50%, 100%
      • Room Temperature: 0%, 25%, 50%, 75%, 100%
      • Hot (...)

    软件开发

    支持软件 下载
    SBOC320C.ZIP (110347 KB)
    支持软件 下载
    SBOC394A.ZIP (5216 KB)
    支持软件 下载
    SBOC401A.ZIP (257852 KB)

    设计工具和仿真

    仿真工具 下载
    document-generic 用户指南 document-generic 下载英文版本 (Rev.A)
    计算工具 下载
    SBOC132.ZIP (130 KB)
    计算工具 下载
    SLVC073D.ZIP (2463 KB)
    原理图 下载
    SBOR010.PDF (44 KB)
    原理图 下载
    SBOR011.ZIP (585 KB)
    原理图 下载
    SBOR015.PDF (535 KB)

    参考设计

    リファレンス・デザイン 下载
    带电流回路的 EMC 兼容桥式传感器信号调节器
    TIPD126 这款电桥传感器调节器模块可为接地基准负载提供经过良好调节的电流输出。第一级使用混合信号可编程增益放大器 (PGA) 为差动电桥传感器电压提供线性化和温度补偿。第二级将 PGA 输出电压转换为电流,然后通过标准 4mA 到 20mA 电流环路传输电流。额外的电路可防止模块出现静电放电 (ESD)、电气快速瞬变 (EFT)、辐射和传导电磁干扰 (EMI) 以及雷击电涌。

    了解 TI 高精度设计的更多信息

    document-generic 原理图 document-generic 用户指南 document-generic 下载英文版本

    CAD/CAE 符号

    封装 引脚 下载
    TSSOP (PW) 16 了解详情

    订购与质量

    支持与培训

    可获得 TI E2E™ 论坛的工程师技术支持

    所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

    如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持