PCM2902CEVM-U 的特性
- Full-featured evaluation module for the PCM2900EVM-U and PCM2902EVM-U USB audio codec’s.
- Fully compliant with USB2.0 specification
- USB adaptive mode for playback
- USB asynchronous mode for record
- Full-speed transceivers
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
PCM2902CEVM-U 的说明
The PCM2900CEVM-U and PCM2902EVM-U are evaluation modules for the PCM2900C/2902C USB audio codec’s.
The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.
The PCM2900EVM-U and PCM2902EVM-U connect to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.