LP38692EVAL 的特性
- Output voltage range of 1.25V - 9V
- 2.5% adjustable pin voltage accuracy (25°C)
- Low dropout voltage: 450mV @ 1A (typ. 5V out)
- Wide input voltage range (2.7V to 10V)
- Precision (trimmed) bandgap reference
- Guaranteed specs for -40°C to +125°C
- 1mA off-state quiescent current
- Thermal overload protection
- Foldback current limiting
- SOT-223 and 6-Lead LLP packages
- Enable pin (LP38692-Adj)
Applications
- Hard Disk Drives
- Notebook Computers
- Battery Powered Devices
- Portable Instrumentation
LP38692EVAL 的说明
LP38692-Adj 1A Low Dropout CMOS Linear Regulators with Adjustable Output