LMZM33606EVM 的特性
- 3.5-V to 36-V Input Voltage Range
- Up to 6 A of Output Current
- 1-V to 20-V Output Voltage Range
- 10 mm x 16 mm QFN package
LMZM33606EVM 的说明
The LMZM33606 evaluation board is configured to evaluate the operation of the LMZM33606 power module for current up to 6 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33606 operation.