LMZ36002EVM 的特性
- 4.5 V to 60V Input Voltage Range
- 2.5V, 3.3V, 5.0V, 6.0V & 7.5V Output Voltage Jumper
- Up to 2 A Output Current
- 180° Out-of-Phase Operation
LMZ36002EVM 的说明
The LMZ36002 evaluation board is configured to evaluate the operation of the LMZ36002 power module. The input voltage range is 4.5V to 60V. The output voltage can be selected from 5 popular voltages (2.5V, 3.3V, 5.0V, 6.0, & 7.5V) using a single jumper. The switching frequency can also be selected using a jumper. The evaluation board has several test points and jumpers to easily evaluate the LMZ36002 operation.