LMZ12003EXTEVAL/NOPB Simple Switcher® Power Module 20Vin, 3A Extended Temp Eval Board top board image

LMZ12003EXTEVAL/NOPB

Simple Switcher® 电源模块 20V 输入电压、3A 扩展温度评估板

定价

数量 价格
+

LMZ12003EXTEVAL 的特性

  • Integrated shielded inductor (inside module)
  • VIN = 4.5V to 20V
  • Precision enable UVLO - 4.5V
  • 1.8V output (output voltage is adjustable by changing 1 or 2 resistors)
  • Operates at full load up to 80°C ambient at 12V input
  • Efficiency
    • Up to 92% (LMZ14203/LMZ12003)
  • Thermal performance
    • θJA = 20°C/W
    • θJC = 1.9°C/W
  • Uses 0805 passives on front side for easy modification of values to match requirements
  • 1.705 in. x 3.03 in. (5.8 cm x 5.8 cm) 4-layer 1oz copper PCB

 

LMZ12003EXTEVAL 的说明

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.

定价

数量 价格
+