LMZ10500SILEVM 的特性
- VIN = 2.7V to 5.5V
- VOUT = 1.8V (default setting)
- 650mA max load (LMZ10500)
- 2MHz switching frequency
LMZ10500SILEVM 的说明
The LMZ10500 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solution optimized for space-constrained applications. The LMZ10500 is capable of driving up to 650mA load with excellent power conversion efficiency, line and load regulation, and EMI performance.
The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.