LMR10510YSDDEMO 的特性
- 3.0V to 5.5V Input Voltage Range
- 1.8V Output Voltage (Default Setting)
- 1A Output Current
- Switching Frequency of 3 MHz
- Small Solution Size (13 mm x 12 mm)
LMR10510YSDDEMO 的说明
The LMR10510/LMR10515/LMR10520 is a PWM DC/DC buck (step-down) regulator. With a switching frequency of 3MHz or 1.6MHz the overall solution size is very compact and requires a minimum number of components. The LMR10510/LMR10515/LMR10520 Demo Board is designed to provide the design engineer with a fully functional power converter to evaluate the LMR10510/LMR10515/LMR10520 series of buck regulators. The demo board comes populated with either the LMR10510Y, LMR10515Y, or LMR10520Y but can easily be modified to accommodate any of the LMR10510/LMR10515/LMR10520 regulator ICs.