LMP8640HV
- Typical Values, TA = 25°C
- High Common-Mode Voltage Range
- LMP8640: –2 V to 42 V
- LMP8640-Q1: –2 V to 42 V, AEC-Q100
- LMP8640HV: –2 V to 76 V
- Supply Voltage Range: 2.7 V to 12 V
- Gain Options: 20 V/V; 50 V/V; 100 V/V
- Max Gain Error: 0.25%
- Low Offset Voltage: 900 µV
- Input Bias Current: 13 µA
- PSRR: 85 dB
- CMRR (2.1V to 42V): 103 dB
- Temperature Range: –40°C to 125°C
- 6-Pin Thin SOT-23 Package
The LMP8640, LMP8640-Q1 and the LMP8640HV are precision current sense amplifiers that detect small differential voltages across a sense resistor in the presence of high input common mode voltages with a supply voltage range from 2.7 V to 12 V.
The LMP8640 and LMP8640-Q1 accept input signals with common mode voltage range from 2 V to 42 V, while the LMP8640HV accepts input signal with common mode voltage range from 2 V to 76 V. The LMP8640 and LMP8640HV have fixed gain for applications that demand accuracy over temperature. The LMP8640 and LMP8640HV come out with three different fixed gains 20 V/V, 50 V/V, 100 V/V ensuring a gain accuracy as low as 0.25%. The output is buffered in order to provide low output impedance. This high side current sense amplifier is ideal for sensing and monitoring currents in DC or battery powered systems, excellent AC and DC specifications over temperature, and keeps errors in the current sense loop to a minimum. The LMP8640 and LMP8640HV are ideal choice for industrial and consumer applications, while the LMP8640-Q1 is an AEC-Q100 grade 1 qualified version of the LMP8640 for automotive applications. The LMP8640-x is available in SOT-23-6 package.
技术文档
类型 | 标题 | 下载最新的英语版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 数据表 | LMP8640/-Q1/HV Precision High Voltage Current Sense Amplifiers 数据表 (Rev. G) | PDF | HTML | 2014年 11月 12日 | ||
应用手册 | 将印刷电路板覆铜线迹用作电流检测 分流电阻器 | PDF | HTML | 英语版 | PDF | HTML | 2022年 6月 8日 | |
电子书 | An Engineer's Guide to Current Sensing (Rev. B) | 2022年 4月 12日 | ||||
电子书 | 电子书:工业机器人设计工程师指南 | 英语版 | 2020年 3月 25日 | |||
电子书 | E-book: An engineer’s guide to industrial robot designs.. | 2020年 3月 25日 | ||||
电子书 | 简化电流感应 (Rev. A) | 2020年 1月 9日 | ||||
更多文献资料 | 电机驱动与控制解决方案指南 (Rev. D) | 2012年 5月 30日 |
设计和开发
如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。
LMP8640HV-FEVAL — LMP8640HV-F 50V/V 评估板
The LMP8640HV-F Current Sense Evaluation Board is designed to evaluate the LMP8640HV-F, Precision Current Sensing Amplifier with fixed gain of 50V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-F parts mounted on the PCB together with the required (...)
LMP8640HV-HEVAL — LMP8640HV-H 100V/V 评估板
The LMP8640HV-H Current Sense Evaluation Board is designed to evaluate the LMP8640HV-H, Precision Current Sensing Amplifier with fixed gain of 100V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-H parts mounted on the PCB together with the required (...)
LMP8640HV-TEVAL — LMP8640HV-T 20V/V 评估板
The LMP8640HV-T Current Sense Evaluation Board is designed to evaluate the LMP8640HV-T, Precision Current Sensing Amplifier with fixed gain of 20V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-T parts mounted on the PCB together with the required (...)
CIRCUIT060035 — 具有窗口比较器的双向电流检测电路
CIRCUIT060037 — 精密过流锁存电路
PSPICE-FOR-TI — 适用于 TI 设计和模拟工具的 PSpice®
借助 PSpice for TI 的设计和仿真环境及其内置的模型库,您可对复杂的混合信号设计进行仿真。创建完整的终端设备设计和原型解决方案,然后再进行布局和制造,可缩短产品上市时间并降低开发成本。
在 PSpice for TI 设计和仿真工具中,您可以搜索 TI (...)
TINA-TI — 基于 SPICE 的模拟仿真程序
TINA-TI 安装需要大约 500MB。直接安装,如果想卸载也很容易。我们相信您肯定会爱不释手。
TINA 是德州仪器 (TI) 专有的 DesignSoft 产品。该免费版本具有完整的功能,但不支持完整版 TINA 所提供的某些其他功能。
如需获取可用 TINA-TI 模型的完整列表,请参阅:SpiceRack - 完整列表
需要 HSpice (...)
TIDA-00302 — 具有瞬态鲁棒性的电流分流监控器参考设计
此外,还采用外部保护电路来提供浪涌保护和快速瞬变保护并展示基于 IEC61000-4-4 和 IEC61000-4-5 的不同抗扰度。
封装 | 引脚 | 下载 |
---|---|---|
SOT-23-THN (DDC) | 6 | 查看选项 |
订购和质量
- RoHS
- REACH
- 器件标识
- 引脚镀层/焊球材料
- MSL 等级/回流焊峰值温度
- MTBF/时基故障估算
- 材料成分
- 鉴定摘要
- 持续可靠性监测
- 制造厂地点
- 封装厂地点