价格

数量 单价
+

LMK00301EVAL 的特性

Features:

  • Low-noise clock fan-out via two banks of five differential outputs and one LVCMOS output
  • Selectable differential output type (LVPECL, LVDS, HCSL, or Hi-Z), selectable per bank via control pins
  • 3:1 input multiplexer with two universal input buffers and one crystal oscillator interface, selectable via control pins
  • Includes DIP switches to configure control pins
  • Single 3.3 V or dual 3.3 V/2.5 V operation using onboard regulator options or direct supply inputs
  • Flexible input/output interface with controlled-impedance traces and edge SMA connectors

Contents:

  • LMK00301EVAL
  • LMK00301 User Guide

LMK00301EVAL 的说明

The LMK00301 Evaluation Board allows functional and performance verification of the LMK00301 high-performance 1:10 differential fanout buffer device.

价格

数量 单价
+