LME49710NABD 的特性
- Ultra low THD+N of 0.00003%
- 34V operation and low noise
- 600Ohm loads
- SNR 97dB
- High output of 26mA
- Gain Bandwidth Product >55MHz
- 20uV/S Slew rate
- DC Gain Linearity Error of 0.000009%
- PSRR >120dB
- CMRR >120dB
- Vos is 0.1mV
- Three package offerings
Applications
- High Fidelity Audio Equipment
- High Fidelity drivers/receivers
- 34V Industrial applications
LME49710NABD 的说明
The LME49710 is a Single High Fidelity Audio Operational Amplifier. This Audio Amplifier offers near zero THD+N and sets a new standard for high end audio users. National's newest Amplifier uses state of the art circuitry and process to achieve a new class of audio performance and technology. The AC and DC parameters in this amplifier series offers users a solution well suited for the most demanding signal path applications. There are three package choices to enable all users' ease of use and evaluation criteria.
The LME49710 is designed for high slew rate, low noise and high output for systems needing +/-2.5 to +/-17V functionality. The pin out is the National standard to quickly upgrade existing boards. This series is for applications such as high quality audio amplification, multi-media, imaging, line drivers/receivers and active filters. The output current is for 600Ohm loads with more than 26mA drive with THD+N over a wide voltage range.
The LME49710MADB, LME49710NADB and LME49710HADB are evaluation boards designed to establish performance and evaluation to design the best end user system. The evaluation boards include all components for ready-to-use, a stand-alone bench work.