LM5575EVAL 75V、1.5A 降压开关稳压器评估模块 angled board image

LM5575EVAL

75V、1.5A 降压开关稳压器评估模块

定价

数量 价格
+

LM5575EVAL 的特性

  • Integrated 75V, 330Wm N-Channel MOSFET
  • Ultra-wide input voltage range from 6V to 75V
  • Adjustable output voltage as low as 1.225V
  • 1.5% feedback reference accuracy
  • Operating frequency adjustable between 50kHz and 500kHz with single resistor
  • Master or slave frequency synchronization
  • Adjustable soft-start
  • Emulated current mode control architecture
  • Wide bandwidth error amplifier
  • Built-in protection
  • TSSOP-16EP (Exponsed Pad) Package

 

LM5575EVAL 的说明

The LM5575 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM5575 regulator IC. The evaluation board provides a 5V output with a 1.5A current capability. The ultra-wide input voltage ranges from 7V to 75V. The design operates at 300kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 2 layers of 2 ounce copper on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM5575 datasheet for complete circuit design information.

定价

数量 价格
+