LM5122EVM-2PH 的特性
- 9V to 20V Input Range
- 28V/7.0A output
- 250kHz switching frequency
- Pulse Skipping at light load
- Dual Phase Interleaved Operation
LM5122EVM-2PH 的说明
The LM5122EVM-2PH evaluation module (EVM) provides the design engineer with a fully functional dual phase synchronous boost converter to evaluate the Texas Instruments LM5122 synchronous boost controller IC. The EVM provides 28V output at up to 7A current from a 9V to 20V input. The EVM is designed to start up from a single power supply without any additional bias voltage.