LM5017ISOEVAL 的特性
- Input Range: 20V to 100V
- Primary Output Voltage: 10V
- Secondary (Isolated) Output Voltage: 9.5V
- Maximum Load Current (Primary + Secondary): 300 mA
- Maximum Power Output: 3W
- Nominal Switching Frequency: 750 kHz
- Efficiency (FIN = 48V, IOUT2 = 300 mA): 76 percent
- Board size: 2 inch x 2 inch
LM5017ISOEVAL 的说明
An isolated bias supply is implemented in this evaluation board with LM5017 Constant-On-Time regulator. LM5017 regulator integrates both the high and low side power switches essential for creating isolated buck converter.