LM5001BSTEVAL 的特性
- Input operating range: 16 to 36V
- Output Voltage: 48V
- Output Current: 0 to 150 mA
- Measured Efficiency: 91% @ 150 mA, 86% @ 75 mA
- Frequency of Operation: 240 kHz
- Board Size: 1.75 X 1.75 inches
- Load Regulation: 1%
- Line Regulation: 0.1%
LM5001BSTEVAL 的说明
The LM5001 boost evaluation board is designed to provide the design engineer with a fully functional power converter based on the boost topology to evaluate the LM5001 high voltage switch mode regulator. The performance of the evaluation board is as follows: