产品详情

Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 6.5 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
Number of series cells 1 Charge current (max) (A) 1 Vin (max) (V) 6 Cell chemistry Li-Ion/Li-Polymer Battery charge voltage (min) (V) 4.2 Battery charge voltage (max) (V) 4.2 Absolute max Vin (max) (V) 6.5 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile), IC thermal regulation Vin (min) (V) 4.5 Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSC) 10 9 mm² 3 x 3
  • Integrated power FETs with thermal regulation
  • Charges from either an AC wall adapter or USB power source with automatic source selection
  • 50 mA to 1000 mA charge currents using AC wall adapter
  • Pin-selectable USB charge currents of 100 mA or 500 mA
  • LDO mode with 1A of source current is automatically invoked when the battery is absent and the AC wall adapter is connected
  • Continuous battery temperature monitoring
  • Built-in multiple safety timers
  • Charge status indication
  • Continuous over-current and temperature protection
  • Near-depleted battery pre-conditioning
  • Sleep mode with ultra low quiescent current
  • On-board Kelvin-sensing achieves ±0.35% termination accuracy
  • Maintenance mode with automatic recharge
  • Thermally enhanced 3 mm x 3 mm LLP package

  • Integrated power FETs with thermal regulation
  • Charges from either an AC wall adapter or USB power source with automatic source selection
  • 50 mA to 1000 mA charge currents using AC wall adapter
  • Pin-selectable USB charge currents of 100 mA or 500 mA
  • LDO mode with 1A of source current is automatically invoked when the battery is absent and the AC wall adapter is connected
  • Continuous battery temperature monitoring
  • Built-in multiple safety timers
  • Charge status indication
  • Continuous over-current and temperature protection
  • Near-depleted battery pre-conditioning
  • Sleep mode with ultra low quiescent current
  • On-board Kelvin-sensing achieves ±0.35% termination accuracy
  • Maintenance mode with automatic recharge
  • Thermally enhanced 3 mm x 3 mm LLP package

  • The LM3658 is a single chip charger IC designed for handheld applications. It can safely charge and maintain a single cell Li-Ion/Polymer battery operating from an AC wall adapter or USB power source. Input power source selection of USB/AC is automatic. With both power sources present, the AC power source has priority. Charge current is programmed through an external resistor when operating from an AC wall adapter allowing charge currents from 50 mA to 1000 mA. When the battery is charged using USB power, charge currents of 100 mA or 500 mA are pin-selectable. The termination voltage is controlled to within ±0.35% of 4.2V.

    The LM3658 requires few external components and integrates internal power FETs, reverse current protection and current sensing. The internal power FETs are thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

    The LM3658 operates in five modes: pre-qualification mode, constant-current mode, constant-voltage mode, top-off mode and maintenance mode. Additionally, the charger IC operates as a linear regulator in “LDO mode”, when the AC wall adapter is connected and no battery is present. Optimal battery management is obtained through thermal regulation, battery temperature measurement and multiple safety timers. The LM3658 provides two open-drain outputs for LED status indication or connection to GPIOs.


    The LM3658 is a single chip charger IC designed for handheld applications. It can safely charge and maintain a single cell Li-Ion/Polymer battery operating from an AC wall adapter or USB power source. Input power source selection of USB/AC is automatic. With both power sources present, the AC power source has priority. Charge current is programmed through an external resistor when operating from an AC wall adapter allowing charge currents from 50 mA to 1000 mA. When the battery is charged using USB power, charge currents of 100 mA or 500 mA are pin-selectable. The termination voltage is controlled to within ±0.35% of 4.2V.

    The LM3658 requires few external components and integrates internal power FETs, reverse current protection and current sensing. The internal power FETs are thermally regulated to obtain the most efficient charging rate for a given ambient temperature.

    The LM3658 operates in five modes: pre-qualification mode, constant-current mode, constant-voltage mode, top-off mode and maintenance mode. Additionally, the charger IC operates as a linear regulator in “LDO mode”, when the AC wall adapter is connected and no battery is present. Optimal battery management is obtained through thermal regulation, battery temperature measurement and multiple safety timers. The LM3658 provides two open-drain outputs for LED status indication or connection to GPIOs.


    下载 观看带字幕的视频 视频

    您可能感兴趣的相似产品

    open-in-new 比较替代产品
    功能与比较器件相似
    BQ24079 正在供货 具有电源路径和 4.1V VBAT 的独立型单节 1.5A 线性电池充电器 This product is a standalone 1-cell 1.5-A linear battery charger with PowerPath

    技术文档

    star =有关此产品的 TI 精选热门文档
    未找到结果。请清除搜索并重试。
    查看全部 2
    类型 标题 下载最新的英语版本 日期
    * 数据表 LM3658 Dual Source USB/AC Li Chemistry Charger IC for Portable Applications 数据表 (Rev. E) 2007年 3月 10日
    用户指南 AN-1517 LM3658 Evaluation Kit (Rev. E) 2013年 4月 30日

    设计和开发

    如需其他信息或资源,请点击以下任一标题进入详情页面查看(如有)。

    评估板

    LM3658SD-AEV — 用于便携式应用的双源 USB AC 锂化学充电器 IC

    The LM3658 is a single chip charger IC designed for hand-held applications. The LM3658 can safely charge and maintain a single cell Li-Ion/Polymer battery operating from an AC wall adapter or the USB power source. Input power source selection of USB/AC is automatic. With both power sources present, (...)

    用户指南: PDF
    TI.com 上无现货
    封装 引脚 下载
    WSON (DSC) 10 查看选项

    订购和质量

    包含信息:
    • RoHS
    • REACH
    • 器件标识
    • 引脚镀层/焊球材料
    • MSL 等级/回流焊峰值温度
    • MTBF/时基故障估算
    • 材料成分
    • 鉴定摘要
    • 持续可靠性监测
    包含信息:
    • 制造厂地点
    • 封装厂地点

    推荐产品可能包含与 TI 此产品相关的参数、评估模块或参考设计。

    支持和培训

    视频