LM3485EVAL 的特性
- Easy to use control methodology
- No control loop compensation required
- 4.5V to 35V wide input range
- 1.242V to VIN adjustable output range
- High efficiency 93%
- +1.3% ( +2% over temp) internal reference
- 100% duty cycle
- Maximum operating frequency > 1MHz
- Current limit protection
- MSOP-8
Applications:
- Set-Top Box
- DSL/Cable Modem
- PC/IA
- Auto PC
- TFT Monitor
- Battery Powered Portable Applications
- Distributed Power Systems
- Always On Power
LM3485EVAL 的说明
Hysteretic PFET Buck Controller