LM2735YMFEVAL 的特性
- Input voltage range 2.7V to 5.5V
- Output voltage range 3V to 24V
- 2.1A switch current over full temperature range
- Current-Mode control
- Logic high enable pin
- Ultra low standby current of 80 nA in shutdown
- 170Ωm NMOS switch
- ± 2% feedback voltage accuracy
- Ease-of-use, small total solution size
• Internal soft-start
• Internal compensation
• Two switching frequencies
• 520 kHz (LM2735-Y)
• 1.6 MHz (LM2735-X)
• Uses small surface mount inductors and chip capacitors
• Tiny SOT23-5, LLP-6, and eMSOP-8 packages
Applications:
- LCD Display Backlighting for Portable Applications
- OLED Panel Power Supply
- USB Powered Devices
- Digital Still and Video Cameras
- White LED Current Source
LM2735YMFEVAL 的说明
The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.