LM2735XMYEVAL 的特性
- Input voltage range 2.7V to 5.5V
- Output voltage range 3V to 24V
- 2.1A switch current over full temperature range
- Current-Mode control
- Logic high enable pin
- Ultra low standby current of 80 nA in shutdown
- 170Ωm NMOS switch
- ± 2% feedback voltage accuracy
- Ease-of-use, small total solution size
• Internal soft-start
• Internal compensation
• Two switching frequencies
• 520 kHz (LM2735-Y)
• 1.6 MHz (LM2735-X)
• Uses small surface mount inductors and chip capacitors
• Tiny SOT23-5, LLP-6, and eMSOP-8 packages
LM2735XMYEVAL 的说明
The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.