LM2727EVAL 的特性
- Input from 2.2V to 16V
- Output adjustable down to 0.6V
- Power Good flag and output enable
- Output under-voltage and over-voltage latch-off (LM2727 only)
- Reference Accuracy: 1.5% over temperature
- Current limit without sense resistor
- Soft start
- Switching frequency from 50 kHz to 2 MHz
- Tiny plastic TSSOP-14 package
Applications:
- Set-Top Boxes/Home Gateways
- Core Logic Regulators
- High-Efficiency Buck Regulation
LM2727EVAL 的说明
N-Channel FET Synchronous Buck Regulator Controller