LM2695EVAL High Voltage (30V, 1.25A) Step Down Switching Regulator angled board image

LM2695EVAL

高电压(30V,1.25A)降压开关稳压器

定价

数量 价格
+

LM2695EVAL 的特性

  • Integrated 33V, N-Channel buck switch
  • Integrated start-up regulator
  • Input voltage range: 8V to 30V
  • No loop compensation required
  • Ultra-Fast transient response
  • Operating frequency remains constant with load current and input voltage
  • Maximum Duty Cycle limited during start-up
  • Adjustable output voltage
  • Valley Current Limit at 1.25A
  • Precision internal reference
  • Low bias current
  • Highly efficient operation
  • Thermal shutdown

Applications

  • High Efficiency Point-O-Load (POL) Regulator
  • Non-Isolated Telecommunications Buck Regulator
  • Secondary High Voltage Post Regulator

 

LM2695EVAL 的说明

LM2695 High Voltage (30V, 1.25A) Step Down Switching Regulator

定价

数量 价格
+